Welcome to your e-config.
This tool, designed with our partner Ingram Micro (UK) Limited aims to help you select and configure the Point of Sale Terminal that will meet the specific needs of your customers. Easily configure your point-of-sale solution, our partner Ingram Micro (UK) Limited then takes care of everything!
The Configurator supports Toshiba’s SPEED Program. Toshiba recommends choosing the SPEED Program for faster delivery of our top selling solutions. Toshiba’s complete portfolio is also available with standard delivery times.
Not all Toshiba Solutions and Services are available in all countries. Your Distributor will confirm the Solutions and Services available for your location
Point of Sale Terminals
Modular or integrated POS
Peripherals
Peripherals (touch screens, drawers)
Checkout printers
High-performing thermal receipts printers or receipts/checks to face all printing needs at the checkout
Kiosks
Made to deliver the fast, easy experiences shoppers expect, the Pro-X Hybrid Kiosk is a self-service touchpoint with a flexible, compact design. Choose the Toshiba POS terminal that suits your needs, TCx®810, TCx®810E, T10, or TCx® 800, the screen size for your environment, a scanner, and add your choice of options. The Pro-X Hybrid Kiosk natively includes a specialised thermal receipt printer. Reversibility for more Flexibility: The kiosk can be rotated 180° on an optional base so can serve as either a cashier-attended lane or a self-service station as quickly as it's needed.
TCx® 300
Modular Terminal - The TCx® 300 POS system was made for retailers that need to optimize their counter space but refuse to compromise on performance and efficiency, all in a compact footprint.
TCx® 810
Premium solution for maximum performances: The TCx810 is a rugged, flexible all-in-one solution that suits all retail and hospitality environments. Compact and modular, the POS platform enables the flexibility you want for your space-limited retail environments : flexible configurations, adjustable in multiple positions…Powered by the latest technology featuring 11th Gen Intel processors, it offers a full line of options (camera, integrated scanner,...)
TCx® 810E
Premium solution at a value price : As a total all-in-one solution optimized for conveniencestores, restaurants and quick service, the TCx® 810E delivers the essentials in POS technology without compromising on performances and features.
TCx™ receipts printer
The Tcx™ 6145-1TN receipt printer is the most efficient on the market. Its printing speed (406mm/s), its connectivity and its low energy consumption, make it an essential printer to meet the constraints of everyday businesses. Available in black or white, it fits perfectly into the sales area.
Receipt / check / invoice TCx™ printer
The TCx 6145-2TN/2TC dual station is the receipt / check / invoice printer, combining versatility and performance. Its printing speed (406 mm/s), its connectivity and its low energy consumption, make it an essential printer to meet the constraints of everyday businesses. With the integration of MICR technology for check processing, and answers all printing needs.
PRO-X-Hybrid-810
Made to deliver the fast, easy experiences shoppers expect, the Pro-X Hybrid Kiosk is a self-service touchpoint with a flexible, compact design with the power of the TCx® 810 all-in-one system. Choose the screen size for your environment, a processor, a scanner, and add your choice of options. The Pro-X Hybrid Kiosk natively includes a specialised thermal receipt printer. Reversibility for more Flexibility: The kiosk can be rotated 180° on an optional base so can serve as either a cashier-attended lane or a self-service station as quickly as it's needed.
PRO-X-Hybrid-810E
Made to deliver the fast, easy experiences shoppers expect, the Pro-X Hybrid Kiosk is a self-service touchpoint with a flexible, compact design with the power of the TCx® 810E all-in-one system. Choose the processor for your environment, a scanner, and add your choice of options. The Pro-X Hybrid Kiosk natively includes a specialised thermal receipt printer. Reversibility for more Flexibility: The kiosk can be rotated 180° on an optional base so can serve as either a cashier-attended lane or a self-service station as quickly as it's needed.
PRO-X-Hybrid-800
Hybrid, compact, modular and customizable self-checkout kiosk benefitting from all the power of the TCx800 all-in-one terminal : choose the processor and the POS options that suit you, then the scanner to integrate, add the accessories of your choice (automatic cash management...) to the kiosk which natively includes a receipt printer. The selfcheckout kiosk switches to traditional mode with a single rotation to adapt the checkout process according to peak periods.
PRO-X-Hybrid-T10
Hybrid, compact, modular and customizable self-checkout kiosk benefitting from all the power of the T10 all-in-one terminal : choose the processor and the POS options that suit you, then the scanner to integrate, add the accessories of your choice (automatic cash management...) to the kiosk which natively includes a receipt printer. The selfcheckout kiosk switches to traditional mode with a single rotation to adapt the checkout process according to peak periods.
TCX™ screen
TCX 6149* displays integrate PCAP technology. Ergonomic, theses screens optimize the efficiency and speed of checkout. *non-touch screens also available
HSP-100
The compact and robust HSP-100 thermal receipt printer combines performance and ease of use with a print speed of 254 mm/s, front or top loading and anti-jam technology - the best value for money.
TCx™ 800
The TCx800 is an all-in-one POS solution that suits all retail environments. Compact and modular, the POS platform enables the flexibility you want for your space-limited retail environments : flexible configurations, adjustable in multiple positions…
T10
As a flexible and reliable POS system that features upgradeability, the T10 scales as retailers and consumer demands change, making it the perfect mix of value and performance.
Drawers
Compact black drawer with vertical of horizontal insert and USB or SDL
Name | {{ coordonnees[0].value }} {{ coordonnees[1].value }} | {{ coordonnees[4].value }} | |
Company | {{ coordonnees[2].value }} | Address | {{ coordonnees[6].value }} {{ coordonnees[7].value }} {{ coordonnees[8].value }} |
Trade registration number | {{ coordonnees[3].value }} | Phone number | {{ coordonnees[5].value }} |
Configuration #{{ index+1 }} (SPEED)
|
REF | ITEM | Product | Qty |
{{ item.ref }} | {{ item.oracle }} | {{ item.configReference['description-' + lang] }} | {{ item.qty }} |
{{ option.ref }} | {{ option.oracle }} | {{ option.title }} | {{ item.qty }} |
En savoir plus
Are you sure you want to stop your configuration?
Validated configuration
Would you like to see one of these products too?
Would you like to see your configurations, or make a new configuration?
All personal data are processed in compliance with the Data Protection Act of 6 January 1978 as amended.
Within the framework of the General Data Protection Regulation (GDPR), this computer data is intended for exclusive commercial use for quotations, order confirmations, delivery notes, invoices, technical and commercial information, advertising, promotions...
Toshiba Global Commerce Solutions and Ingram Micro (UK) Limited are committed to ensuring that your data are not sold or marketed in any way.
It is not possible to delete a configuration.
Invalid configuration
Error uploading the PDF file:
The cart has not been sent yet.
Are you sure you want to empty it ? All your configurations will be lost.
Following options have been removed from the cart as they are not compatible:
* By completing this form, I agree and consent that Toshiba Global Commerce Solutions, Inc. and its affiliates, including its subsidiaries and branches, may process my data as indicated above and as described in the Toshiba Global Commerce Solutions Privacy Policy Statement.
You can view our privacy policy here.